Schneider-Electric
 
06533 picture- web-product-data-sheet
06533
Prisma PH - rear panel - W = 300 mm - IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Rear cover
Range compatibility Prisma Prisma PH cubicle
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 300 mm
Kit composition Polyurethane joint
Mounting hardware
Type of rear cover Rear panel
Height 2000 mm
Width 300 mm
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 32.0 cm
Package 1 Length 207.0 cm
Package 1 Weight 9.492 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 50
Package 2 Height 63.0 cm
Package 2 Width 207.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 485.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information