This Application will be decommissioned as of January 7th 2025

06535 |
Schneider-Electric
 
06535 picture- web-product-data-sheet
06535
Prisma PH - 2 side panels - D = 500 mm - IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Side panel
Range compatibility Prisma Prisma PH cubicle
Complementary
Enclosure/cubicle description Cubicle
Cubicle depth 500 mm
Kit composition Mounting hardware
Polyurethane joint
Quarter-turn fasteners
Product destination For framework
Enclosure/cubicle description Cubicle - width 700 mm, depth 500 mm
Cubicle - width 300 mm, depth 500 mm
Height 2000 mm
Width 500 mm
Quantity per set Set of 2
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 48.5 cm
Package 1 Length 208.5 cm
Package 1 Weight 27.27 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 69.0 cm
Package 2 Width 210.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 577.0 kg
Offer Sustainability
SCIP Number 6191c205-60d2-4245-b90e-802a00653acc
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information