Schneider-Electric
 
06538 picture- web-product-data-sheet
06538
2 side panels - D = 800 mm - Prisma PH - IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Side panel
Range compatibility Prisma Prisma PH cubicle
Complementary
Enclosure/cubicle description Cubicle
Cubicle depth 800 mm
Kit composition Mounting hardware
Polyurethane joint
Quarter-turn fasteners
Product destination For framework
Enclosure/cubicle description Cubicle - width 700 mm, depth 800 mm
Cubicle - width 300 mm, depth 800 mm
Height 2000 mm
Width 800 mm
Quantity per set Set of 2
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information