Schneider-Electric
 
06543 picture- web-product-data-sheet
06543
Prisma PH - side cover extension - form 2 - D = 800 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Side barrier
Range compatibility Prisma Prisma PH
Product specific application To partition vertical lateral busbars
Cubicle partitioning form Form 2
Barrier position Lateral
Complementary
Installation description Cubicle - width 300 mm, depth 800 mm
Product destination For busbar compartment
Busbar position Lateral
Width 300 mm
Height 2000 mm
Installation direction Vertical
Colour White (RAL 9001)
Material Metal
Surface finish Powder coated
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 34.2 cm
Package 1 Length 96.6 cm
Package 1 Weight 6.638 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile