Schneider-Electric
 
06555 picture- web-product-data-sheet
06555
Prisma PH - inter-cubicle cover - D = 500 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Inter-cubicle cover
Range compatibility Prisma Prisma PH
Product specific application To partition 2 side to side cubicles
Cubicle partitioning form Form 2
Barrier position Lateral inter-cubicle
Complementary
Enclosure/cubicle width 700 mm
Enclosure/cubicle description Cubicle
Installation description Cubicle - width 700 mm, depth 500 mm
Product destination For framework
Cubicle depth 500 mm
Width 700 mm
Installation direction Vertical
Colour White (RAL 9001)
Material Metal
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 42.8 cm
Package 1 Length 95.8 cm
Package 1 Weight 7.29 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile