Schneider-Electric
 
06563 picture- web-product-data-sheet
06563
Prisma PH - horizontal cover - form 2 - W= 300 mm - D= 500 + 300 mm - 3M busbar
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Horizontal partition
Range compatibility Prisma Prisma PH
Spacial Spacial SFM
Spacial Spacial SFP
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To partition horizontal busbars
Cubicle partitioning form Form 2
Complementary
Enclosure/cubicle width 300 mm
Enclosure/cubicle description Cubicle
Installation description Cubicle - width 300 mm, depth 500 + 300 mm
Product destination For busbar compartment
Cubicle depth 500 + 300 mm
Busbar position Horizontal
Width 300 mm
Height 300 mm
Installation direction Horizontal
Colour White (RAL 9001)
Material Metal
Surface finish Powder coated
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 34.5 cm
Package 1 Length 71.0 cm
Package 1 Weight 2.252 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 15
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 50.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile