This Application will be decommissioned as of January 7th 2025

06570 |
Schneider-Electric
 
06570 picture- web-product-data-sheet
06570
Prisma PH - horizontal cover - form 2 - W= 700 mm - D= 500 mm - 3M busbar
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma PH
Product or component type Horizontal partition
Range compatibility Prisma Prisma PH
Spacial Spacial SFP
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To partition horizontal busbars
Cubicle partitioning form Form 2
Complementary
Enclosure/cubicle width 700 mm
Enclosure/cubicle description Cubicle
Installation description Cubicle - width 700 mm, depth 500 mm
Product destination For busbar compartment
Cubicle depth 500 mm
Busbar position Horizontal
Width 700 mm
Height 300 mm
Installation direction Horizontal
Colour White (RAL 9001)
Material Metal
Colour White
Colour code RAL 9001
Special colour options Yes
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 37.0 cm
Package 1 Length 64.0 cm
Package 1 Weight 3.844 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 135.0 kg
Offer Sustainability
SCIP Number 6191c205-60d2-4245-b90e-802a00653acc
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information