This Application will be decommissioned as of January 7th 2025

07051 |
Schneider-Electric
 
07051 picture- web-product-data-sheet
07051
4 CABLE CONNECT.1P 160A 70MM² LINERGY BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector
Product name Linergy BS
Accessory / separate part category Connection accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G enclosure
Prisma Prisma P cubicle
Product compatibility M6 drilled busbar
Poles description 1P
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 180 A
Connections - terminals Screw terminal70 mm² rigid
Conductor material Copper
Aluminium
Quantity per set Set of 4
Height 30 mm
Width 20 mm
Depth 23 mm
Net weight 0.19 kg
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5 cm
Package 1 Length 10 cm
Package 1 Weight 190 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 25 cm
Package 2 Length 40 cm
Package 2 Weight 9.5 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 35 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 250 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product