This Application will be decommissioned as of January 7th 2025

07052 |
Schneider-Electric
 
07052 picture- web-product-data-sheet
07052
4 CABLE CONN.1P 250A 185MM² LINERGY BS
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector
Product name Linergy BS
Accessory / separate part category Connection accessory
Range compatibility Linergy Linergy BS busbar
Prisma Prisma G enclosure
Prisma Prisma P cubicle
Product compatibility M10 drilled busbar
Poles description 1P
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 250 A
Connections - terminals Screw terminal185 mm² rigid
Conductor material Aluminium
Copper
Quantity per set Set of 4
Height 34 mm
Width 30 mm
Depth 26 mm
Net weight 0.36 kg
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9 cm
Package 1 Length 10 cm
Package 1 Weight 360 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product