|
|
|
07945
INSERT BLOC COMBINAISON.DIN DOUBLE BAR
|
|
|
|
|
End of Commercialization JAN 31, 2024
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
Prisma Plus System P
|
Product or component type
|
Bloc with insert
|
Accessory / separate part category
|
Locking accessory
|
Range compatibility
|
Prisma Prisma G door
Prisma Prisma P
Prisma
|
Complementary
Function available
|
Quick and easy replacement
|
Mounting support
|
Handle
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
|
Type of keylock
|
DIN
|
Lock type
|
Double-bar lock
|
Quantity per set
|
Set of 1
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.2 cm
|
Package 1 Width
|
3.3 cm
|
Package 1 Length
|
4.0 cm
|
Package 1 Weight
|
52.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
70
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.84 kg
|
Offer Sustainability
|
|