Schneider-Electric
 
07952 picture- web-product-data-sheet
07952
insert bloc combination 7mm male square
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma Plus System P
Product or component type Bloc with insert
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Prisma Prisma P
Complementary
Function available Quick and easy replacement
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Lock type 7 mm male square insert
Quantity per set Set of 1
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 60 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile