|
|
|
07956
BARREL BLOC WITH COMBINATION LOCK NUMBER 2432E
|
|
|
|
|
End of Commercialization JAN 31, 2024
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
Prisma Plus System P
|
Product or component type
|
Bloc with barrel lock
|
Accessory / separate part category
|
Locking accessory
|
Range compatibility
|
Prisma Prisma G door
Prisma Prisma P
|
Complementary
Function available
|
Quick and easy replacement
|
Mounting support
|
Handle
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Key number
|
2432E
|
Number of key
|
2
|
Quantity per set
|
Set of 2
|
Net weight
|
0.04 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
2.5 cm
|
Package 1 Weight
|
60.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
70
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.86 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|