This Application will be decommissioned as of January 7th 2025

08004 |
Schneider-Electric
 
08004 picture- web-product-data-sheet
08004
WALL-MOUNTED ENCLOSURE 4 ROWS PRISMA PACK 160 IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Enclosure
Enclosure type Modular enclosure
Enclosure/cubicle description Wall-mounted enclosure - width 555 mm
Enclosure mounting Surface
Flush with kit
Provided equipment 1 x enclosure
1 x earthing kit
4 x front plate
4 x modular rail
Type of front plate Modular
Number of vertical modules [50 mm] 12
Number of horizontal rows 4
Number of 18 mm modules per row 24
Standards IEC 61439-2
IEC 61439-3
IEC 61439-1
IEC 62208
Complementary
[Ui] rated insulation voltage 750 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 160 A at 40 °C conforming to IEC 61439-2
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-2
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-2
Electrical insulation class Class I
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 555 mm
Height 780 mm
Depth 157 mm
Net weight 12.84 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30 with door
IP31 with door and canopy
IP43 with door, canopy and IP43 gasket
IP30 without door
IK degree of protection IK07 without door conforming to EN/IEC 62262
IK08 with door
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 56.5 cm
Package 1 Length 79.5 cm
Package 1 Weight 13.26 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 92.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 144.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile