|
|
|
08012
EXTENSION ENCLOSURE 2 ROWS PRISMA PACK 160
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Enclosure extension
|
Enclosure type
|
Empty enclosure
|
Enclosure/cubicle description
|
Wall-mounted enclosure - width 555 mm
|
Enclosure mounting
|
Flush with kit
Surface
|
Type of front plate
|
Without to be ordered separately
|
Number of vertical modules [50 mm]
|
6
|
Number of horizontal rows
|
2
|
Number of 18 mm modules per row
|
24
|
Standards
|
IEC 61439-1
IEC 62208
IEC 61439-2
IEC 61439-3
|
Complementary
[Ui] rated insulation voltage
|
750 V
|
[In] rated current
|
160 A at 40 °C conforming to IEC 61439-2
|
Electrical insulation class
|
Class I
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Smooth
|
Colour
|
White (RAL 9001)
|
Width
|
555 mm
|
Height
|
480 mm
|
Depth
|
157 mm
|
Net weight
|
7.22 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP30 with door
IP31 with door and canopy
IP43 with door, canopy and IP43 gasket
IP30 without door
|
IK degree of protection
|
IK07 without door conforming to EN/IEC 62262
IK08 with door
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.0 cm
|
Package 1 Width
|
50.0 cm
|
Package 1 Length
|
57.0 cm
|
Package 1 Weight
|
7.23 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
95.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
84.3 kg
|
Offer Sustainability
|
|