Schneider-Electric
 
08067 picture- web-product-data-sheet
08067
WALL-MOUNTED ENCLOSURE 5 ROWS + 6M FREE PRISMA PACK250 IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product name Prisma Pack 250
Product or component type Enclosure
Enclosure type Modular enclosure delivered in kit form
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Enclosure mounting Surface
Flush with kit
Provided equipment 5 x front plate
5 x modular rail
1 x wall mounting enclosure
2 x earthing kit
Additional information Can be combined side by side and one on top of another
Type of front plate Modular
Free 6M zone to be ordered separately
Number of vertical modules [50 mm] 21
Number of horizontal rows 5
Number of 18 mm modules per row 24
Standards IEC 62208
IEC 61439-2
IEC 61439-1
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 250 A at 40 °C conforming to IEC 61439-2
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-2
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-2
Electrical insulation class Class I
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 1080 mm
Depth 205 mm
Net weight 21.4 kg
Quantity per set Set of 1
Environment
IP degree of protection IP43 with door, canopy and IP43 gasket
IP30 without door
IP40 with door
IP41 with door and canopy
IK degree of protection IK07 without door conforming to EN/IEC 62262
IK08 with door
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 63.500 cm
Package 1 Length 113.000 cm
Package 1 Weight 22.150 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 98.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 144.900 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile