Schneider-Electric
 
08082 picture- web-product-data-sheet
08082
PLAIN DOOR 2R
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Product name Pack 160
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Enclosure mounting Surface
Flush with kit
Type of door Plain
IP degree of protection IP30
Complementary
Installation description Pack enclosure - width 555 mm
Extension enclosure - width 555 mm
Door opening side Reversible
Number of locks 1
Door opening angle 130 °
Number of 18 mm modules per row 24
Total number of 18 mm modules 48
Number of vertical modules [50 mm] 9
Number of horizontal rows 2
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 480 mm
Width 550 mm
Depth 22 mm
Net weight 2.98 kg
Surface finish Matt
Smooth
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 51.5 cm
Package 1 Length 59.5 cm
Package 1 Weight 2.98 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 100.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 101.32 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile