This Application will be decommissioned as of January 7th 2025

08085 |
Schneider-Electric
 
08085 picture- web-product-data-sheet
08085
PLAIN DOOR 5R
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Enclosure mounting Flush with kit
Surface
Type of door Plain
IP degree of protection IP30
Complementary
Installation description Pack enclosure - width 555 mm
Door opening side Reversible
Number of locks 1
Door opening angle 130 °
Number of 18 mm modules per row 24
Total number of 18 mm modules 120
Number of vertical modules [50 mm] 18
Number of horizontal rows 5
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 930 mm
Width 550 mm
Depth 22 mm
Net weight 5.3 kg
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 58.000 cm
Package 1 Length 96.000 cm
Package 1 Weight 5.200 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 95.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 84.800 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile