This Application will be decommissioned as of January 7th 2025

08187 |
Schneider-Electric
 
08187 picture- web-product-data-sheet
08187
PLAIN DUCT DOOR W300 21M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G duct
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Type of door Plain
IP degree of protection IP43 with door, canopy and IP43 gasket
IP30 without door
IP40 with door
IP41 with door and canopy
Complementary
Installation description Wall-mounted duct - width 300 mm
Door opening side Reversible
Number of locks 2
Door opening angle 130 °
Number of vertical modules [50 mm] 21
Enclosure material Handle: polyamide
Cover frame: treated sheet steel
Quantity per set Set of 1
Height 1080 mm
Width 300 mm
Depth 33 mm
Net weight 3.96 kg
Surface finish Matt
Smooth
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 33.500 cm
Package 1 Length 112.000 cm
Package 1 Weight 5.200 kg
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 97.500 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 168.000 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile