Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Enclosure
|
Device application
|
Low voltage electrical distribution
|
Enclosure type
|
Functional enclosure delivered in kit form
|
Enclosure/cubicle description
|
Floor-standing enclosure - width 600 mm
|
Enclosure mounting
|
Surface
|
Additional information
|
Can be combined side by side
|
Type of front plate
|
Without to be ordered separately
|
Number of vertical modules [50 mm]
|
36
|
Number of 18 mm modules per row
|
24
|
Standards
|
IEC 61439-2
IEC 62208
IEC 61439-1
|
[Ui] rated insulation voltage
|
1000 V on main rear busbars conforming to IEC 61439-2
|
Network frequency
|
50/60 Hz
|
[In] rated current
|
630 A at 40 °C conforming to IEC 61439-2
|
[Icw] rated short-time withstand current
|
25 kA 1 s conforming to IEC 61439-2
|
[Ipk] rated peak withstand current
|
53 kA conforming to IEC 61439-2
|
Electrical insulation class
|
Class I
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Smooth
|
Colour
|
White (RAL 9001)
|
Width
|
600 mm
|
Height
|
With plinth: 1980 mm
|
Depth
|
205 mm
|
Quantity per set
|
Set of 1
|