Schneider-Electric
 
08233 picture- web-product-data-sheet
08233
TRANSPARENT DOOR W600 30M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
3 hinge
Type of door Transparent
IP degree of protection IP43 with door, canopy and IP43 gasket
IP30 without door
IP40 with door
IP41 with door and canopy
Complementary
Installation description Floor-standing enclosure - width 600 mm
Extension enclosure - width 600 mm
Door opening side Reversible
Number of locks 3
Door opening angle 130 °
Number of vertical modules [50 mm] 30
Enclosure material Handle: polyamide
Glass
Cover frame: treated sheet steel
Quantity per set Set of 1
Height 1680 mm
Width 600 mm
Depth 33 mm
Net weight 10.84 kg
Material Glass
Surface finish Matt
Smooth
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 63.500 cm
Package 1 Length 157.000 cm
Package 1 Weight 10.840 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 12
Package 2 Height 93.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 130.080 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile