Schneider-Electric
 
08272 picture- web-product-data-sheet
08272
FLOOR-STANDING DUCT W300 27M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Duct
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Enclosure/cubicle description Floor-standing duct - width 300 mm
Enclosure mounting Surface
Additional information Can be combined side by side and one on top of another
Type of front plate Without to be ordered separately
Number of vertical modules [50 mm] 27
Number of 18 mm modules per row 10
Standards IEC 62208
IEC 61439-1
IEC 61439-2
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-2
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-2
Electrical insulation class Class I
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height With plinth: 1530 mm
Depth 205 mm
Net weight 12.72 kg
Quantity per set Set of 1
Environment
IP degree of protection IP43 with door, canopy and IP43 gasket
IP30 without door
IP40 with door
IP41 with door and canopy
IK degree of protection IK07 without door conforming to EN/IEC 62262
IK08 with door
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 35.000 cm
Package 1 Length 157.000 cm
Package 1 Weight 12.595 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 24
Package 2 Height 100.000 cm
Package 2 Width 205.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 305.280 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile