Schneider-Electric
 
08295 picture- web-product-data-sheet
08295
TRANSPARENT DUCT DOOR W300 36M PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G duct
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
3 hinge
Type of door Transparent
IP degree of protection IP43 with door, canopy and IP43 gasket
IP30 without door
IP40 with door
IP41 with door and canopy
Complementary
Installation description Floor-standing duct - width 300 mm
Door opening side Reversible
Number of locks 3
Door opening angle 130 °
Number of vertical modules [50 mm] 36
Enclosure material Handle: polyamide
Glass
Cover frame: treated sheet steel
Quantity per set Set of 1
Height 1830 mm
Width 300 mm
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 34.0 cm
Package 1 Length 187.0 cm
Package 1 Weight 8.335 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 8
Package 2 Height 34.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 86.68 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile