Schneider-Electric
 
08306 picture- web-product-data-sheet
08306
WALL-MOUNTED ENCLOSURE W600 23M PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Enclosure
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Enclosure mounting Surface
Additional information Can be combined side by side and one on top of another
Type of front plate Without to be ordered separately
Number of vertical modules [50 mm] 23
Number of 18 mm modules per row 24
Standards IEC 61439-1
IEC 61439-2
IEC 62208
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-2
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-2
Electrical insulation class Class I
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 600 mm
Height 1250 mm
Depth 260 mm
Net weight 23.76 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 with door
IK degree of protection IK10 with door conforming to EN/IEC 62262
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 65.0 cm
Package 1 Length 128.0 cm
Package 1 Weight 23.65 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 7
Package 2 Height 100 cm
Package 2 Width 120 cm
Package 2 Length 200 cm
Package 2 Weight 175 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile