Schneider-Electric
 
08323 picture- web-product-data-sheet
08323
PLAIN DOOR+FRAME W600 11M PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Type of door Plain
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Extension enclosure - width 600 mm
Door opening side Reversible
Number of locks 3
Door opening angle 180 °
Number of vertical modules [50 mm] 11
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 650 mm
Width 600 mm
Depth 26 mm
Net weight 10.94 kg
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 60.0 cm
Package 1 Length 64.2 cm
Package 1 Weight 10.664 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 85.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 218.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile