This Application will be decommissioned as of January 7th 2025

08337 |
Schneider-Electric
 
08337 picture- web-product-data-sheet
08337
TRANSPARENT DOOR+FRAME W600 27M PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
3 hinge
Type of door Transparent
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Extension enclosure - width 600 mm
Door opening side Reversible
Number of locks 3
Door opening angle 180 °
Number of vertical modules [50 mm] 27
Enclosure material Glass
Treated sheet steel
Quantity per set Set of 1
Height 1450 mm
Width 600 mm
Depth 26 mm
Net weight 19.54 kg
Material Glass
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 60 cm
Package 1 Length 144 cm
Package 1 Weight 21 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 20
Package 2 Height 91 cm
Package 2 Width 200 cm
Package 2 Length 120 cm
Package 2 Weight 440 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile