This Application will be decommissioned as of January 7th 2025

08345 |
Schneider-Electric
 
08345 picture- web-product-data-sheet
08345
DUCT (REAR ENCLOSURE+PLAIN DOOR) W300 19M PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door
Rear panel
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Enclosure mounting Surface
Provided equipment 1 x door for enclosure
Additional information Can be combined side by side and one on top of another
Type of front plate Without
Number of vertical modules [50 mm] 19
Number of 18 mm modules per row 10
Standards IEC 62208
IEC 61439-2
IEC 61439-1
Complementary
[Ui] rated insulation voltage 1000 V
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
Electrical insulation class Class I
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 300 mm
Height 1050 mm
Depth 260 mm
Net weight 17.84 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 with door
IK degree of protection IK10 with door conforming to EN/IEC 62262
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 37.000 cm
Package 1 Length 104.000 cm
Package 1 Weight 17.700 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 58.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 142.720 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile