This Application will be decommissioned as of January 7th 2025

08354 |
Schneider-Electric
 
08354 picture- web-product-data-sheet
08354
2 SIDE PANELS 15M PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Side panel
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted enclosure - width 600 mm
Number of vertical modules [50 mm] 15
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Special colour options Yes
Width 250 mm
Height 850 mm
Net weight 5.46 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 23.4 cm
Package 1 Length 80.7 cm
Package 1 Weight 5.693 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 22.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 60.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product