This Application will be decommissioned as of January 7th 2025

08367 |
Schneider-Electric
 
08367 picture- web-product-data-sheet
08367
2 SIDE PANELS 27M 2CUT-OUT PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Side panel
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted enclosure - width 600 mm
Type of front cover HSI cut-out
Number of vertical modules [50 mm] 27
Complementary
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 250 mm
Height 1450 mm
Net weight 4.2 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 23.0 cm
Package 1 Length 141.5 cm
Package 1 Weight 8.637 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 5
Package 2 Height 23 cm
Package 2 Width 121 cm
Package 2 Length 203 cm
Package 2 Weight 43.185 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product