This Application will be decommissioned as of January 7th 2025

08371 |
Schneider-Electric
 
08371 picture- web-product-data-sheet
08371
2 PLAIN UPPER/LOW PLATE W600 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Top and bottom plates
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted enclosure - width 600 mm
Complementary
Material Steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Special colour options Yes
Width 545 mm
Height 50 mm
Depth 230 mm
Net weight 3.6 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 26.5 cm
Package 1 Length 55.0 cm
Package 1 Weight 3.601 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 86.424 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product