Schneider-Electric
 
08372 picture- web-product-data-sheet
08372
2 PLAIN UPPER/LOW PLATE W300 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Top and bottom plates
Range compatibility Prisma Prisma G enclosure
Installation description Wall-mounted duct - width 300 mm
Complementary
Material Steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 300 mm
Height 50 mm
Depth 230 mm
Net weight 2.04 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 23.2 cm
Package 1 Length 26.5 cm
Package 1 Weight 2.089 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 57.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 112.27 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile