Schneider-Electric
 
08374 picture- web-product-data-sheet
08374
PARTIAL PLAIN DOOR 4M PRISMA G IP55/11-27M
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Partial door
Range compatibility Prisma Prisma G enclosure
Provided equipment Door
2 hinge
8 mm male triangle insert
Type of door Plain
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Number of locks 3
Door opening angle 180 °
Number of vertical modules [50 mm] 4
Additional information The front must be completed with another door
Hinges open 170°
Each enclosure or extension can be equipped with only one partial door
Enclosure material Treated sheet steel
Quantity per set Set of 1
Height 200 mm
Width 600 mm
Depth 26 mm
Net weight 5.48 kg
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 24.5 cm
Package 1 Length 60 cm
Package 1 Weight 5.48 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile