This Application will be decommissioned as of January 7th 2025

08381 |
Schneider-Electric
 
08381 picture- web-product-data-sheet
08381
HORIZONTAL OR VERTICAL COMBINATION KIT PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position Horizontal and vertical
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 2 double pillar
Quantity per set Set of 1
Net weight 2.44 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.7 cm
Package 1 Width 11.2 cm
Package 1 Length 24.0 cm
Package 1 Weight 2.425 kg
Unit Type of Package 2 S02
Number of Units in Package 2 3
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.59 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile