This Application will be decommissioned as of January 7th 2025

08382 |
Schneider-Electric
 
08382 picture- web-product-data-sheet
08382
L COMBINATION KIT PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position In L
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 1 triple pillar
1 single pillar
Quantity per set Set of 1
Net weight 2.2 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 15.8 cm
Package 1 Length 23.2 cm
Package 1 Weight 2.192 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.66 kg
Unit Type of Package 3 P12
Number of Units in Package 3 25
Package 3 Height 26 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 65.32 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile