This Application will be decommissioned as of January 7th 2025

08383 |
Schneider-Electric
 
08383 picture- web-product-data-sheet
08383
SQUARE COMBINATION KIT PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination kit
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Complementary
Mounting location Side by side
Mounting position In square
Installation description Floor-standing enclosure
Wall-mounted enclosure
Provided equipment 1 quadruple pillar
Quantity per set Set of 1
Net weight 2.22 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.700 cm
Package 1 Width 11.500 cm
Package 1 Length 50.500 cm
Package 1 Weight 1.870 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.086 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile