This Application will be decommissioned as of January 7th 2025

08384 |
Schneider-Electric
 
08384 picture- web-product-data-sheet
08384
VERTICAL PARTITION PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Installation direction Vertical
Number of vertical modules [50 mm] 11
7
Quantity per set Set of 1
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 26.000 cm
Package 1 Length 55.500 cm
Package 1 Weight 1.165 kg
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 24.103 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 44.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 108.412 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product