This Application will be decommissioned as of January 7th 2025

08387 |
Schneider-Electric
 
08387 picture- web-product-data-sheet
08387
CANOPY W300 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Canopy
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP55
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Quantity per set Set of 1
Net weight 1.9 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 30.0 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 37.5 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 76.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product