This Application will be decommissioned as of January 7th 2025

08391 |
Schneider-Electric
 
08391 picture- web-product-data-sheet
08391
1 MOUNTING UPRIGHT L1950 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Upright
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment 2 adjustable fixing brackets
1 joint
Complementary
Installation description Wall-mounted enclosure
Wall-mounted duct
Quantity per set Set of 3
Length 1950 mm
Height 1950 mm
Width 50 mm
Net weight 4.68 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 7 cm
Package 1 Length 196.5 cm
Package 1 Weight 4.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product