This Application will be decommissioned as of January 7th 2025

08392 |
Schneider-Electric
 
08392 picture- web-product-data-sheet
08392
1 LATERAL PLINTH SUPPORT H150 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Plinth gusset
Range compatibility Prisma Prisma G enclosure
Product compatibility IP55 enclosure
Complementary
Installation description Floor-standing enclosure
Floor-standing duct
Quantity per set Set of 1
Height 150 mm
Width 600 mm
Net weight 1.22 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 15.4 cm
Package 1 Length 23.1 cm
Package 1 Weight 1.25 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product