|
|
|
08394
1 PLINTH COVER PANEL W300 PRISMA G IP55
|
|
|
|
|
End of Commercialization JAN 11, 2022
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Plinth cover panels
|
Range compatibility
|
Prisma Prisma G enclosure
|
Product compatibility
|
IP55 enclosure
|
Complementary
Installation description
|
Floor-standing enclosure - width 300 mm
|
Quantity per set
|
Set of 1
|
Height
|
150 mm
|
Width
|
300 mm
|
Net weight
|
2.72 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|