This Application will be decommissioned as of January 7th 2025

08395 |
Schneider-Electric
 
08395 picture- web-product-data-sheet
08395
POLE-MOUNTING KIT FOR ENCLOSURES PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Pole-mount kit
Accessory / separate part category Mounting accessory
Range compatibility Prisma Prisma G enclosure
Product compatibility IP55 enclosure
IP degree of protection IP55
Provided equipment Mounting hardware
Complementary
Installation description Wall-mounted enclosure
Wall-mounted duct
Quantity per set Set of 2
Width 580 mm
Net weight 3.16 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 50.000 cm
Package 1 Length 64.000 cm
Package 1 Weight 3.160 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.000 cm
Package 2 Width 45.000 cm
Package 2 Length 66.500 cm
Package 2 Weight 16.140 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 64.560 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product