This Application will be decommissioned as of January 7th 2025

08396 |
Schneider-Electric
 
08396 picture- web-product-data-sheet
08396
2 LIFTING RINGS PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Ring
Accessory / separate part category Enclosure accessory
Accessory / separate part type Lifting
Range compatibility Prisma Prisma G enclosure
Product compatibility IP55 enclosure
Provided equipment Mounting hardware
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 2
Net weight 0.28 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 5 cm
Package 1 Length 11 cm
Package 1 Weight 250 g
Unit Type of Package 2 S02
Number of Units in Package 2 38
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.888 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product