Schneider-Electric
 
08406 picture- web-product-data-sheet
08406
Prisma P Framework, W = 650 mm, D = 400 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Framework
Range compatibility Prisma Prisma P cubicle
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Quantity per set Set of 1
Height 2000 mm
Width 650 mm
Depth 400 mm
Net weight 18.6 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 41.000 cm
Package 1 Length 202.000 cm
Package 1 Weight 17.900 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 100.000 cm
Package 2 Width 210.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 558.100 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product