Schneider-Electric
 
08484 picture- web-product-data-sheet
08484
IP55 PLAIN GL.PL.W400 D400
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P cubicle duct
Product or component type Gland plate
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Cubicle duct - width 400 mm
Type of gland plate Plain
Material Treated sheet steel
Quantity per set Set of 1
Width 400 mm
Depth 400 mm
Net weight 2.28 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.900 cm
Package 1 Width 27.900 cm
Package 1 Length 38.700 cm
Package 1 Weight 2.201 kg
Unit Type of Package 2 P12
Number of Units in Package 2 48
Package 2 Height 42.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 117.648 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product