This Application will be decommissioned as of January 7th 2025

08497 |
Schneider-Electric
 
08497 picture- web-product-data-sheet
08497
IP30 2-PART GL.PL.W650+150 D400
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Range compatibility Prisma Prisma P cubicle
Product or component type Gland plate
Product compatibility IP31 enclosure
Complementary
Enclosure/cubicle description Cubicle + duct - width 650 + 150 mm
Type of gland plate Two part gland plate
Material Treated sheet steel
Quantity per set Set of 1
Width 800 mm
Depth 400 mm
Net weight 3.92 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP31
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 21.000 cm
Package 1 Length 72.500 cm
Package 1 Weight 3.950 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 16.000 cm
Package 2 Width 53.500 cm
Package 2 Length 82.000 cm
Package 2 Weight 20.500 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 40
Package 3 Height 81.000 cm
Package 3 Width 82.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 176.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product