Schneider-Electric
 
08538 picture- web-product-data-sheet
08538
IP30 transparent door, W = 800 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Door
Range compatibility Prisma Prisma P cubicle
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
2 hinge
Barrier 150 mm for the side compartment
Finishing accessory
Enclosure mounting Floor-standing
Type of door Transparent
IP degree of protection IP30
Complementary
Installation description Cubicle - width 800 mm
Cubicle - width 650 + 150 mm
Door opening side Reversible
Number of locks 2
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Glass
Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 800 mm
Depth 30 mm
Net weight 23.28 kg
Surface finish Matt
Smooth
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 81.000 cm
Package 1 Length 203.500 cm
Package 1 Weight 21.850 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 10
Package 2 Height 95.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 232.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information