Schneider-Electric
 
08544 picture- web-product-data-sheet
08544
IP55 transparent door, W = 400 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Door
Range compatibility Prisma Prisma P cubicle duct
Provided equipment Door
Handle
Keylock (key 405)
Other keylock and insert to be ordered separately
4 hinge
Polyurethane joint
Enclosure mounting Floor-standing
Type of door Transparent
IP degree of protection IP55
Complementary
Installation description Cubicle duct - width 400 mm
Door opening side Reversible
Number of locks 3
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Enclosure material Glass
Treated sheet steel
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Depth 30 mm
Net weight 18.18 kg
Surface finish Matt
Smooth
Colour White (RAL 9001)
Environment
IK degree of protection IK10 conforming to EN/IEC 62262
Standards IEC 61439-1
IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 44.000 cm
Package 1 Length 203.500 cm
Package 1 Weight 18.180 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 63.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 181.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information