Schneider-Electric
 
08560 picture- web-product-data-sheet
08560
10M HINGED FRONT.PLATE SUP. KIT W650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Hinged front plate support frame
Range compatibility Prisma Prisma P cubicle
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Number of vertical modules [50 mm] 10
Quantity per set Set of 1
Height 500 mm
Width 650 mm
Net weight 3.86 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 62.000 cm
Package 1 Length 70.000 cm
Package 1 Weight 3.860 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 57.900 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information