Schneider-Electric
 
08574 picture- web-product-data-sheet
08574
IP 30 COVER FRAME W400
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Cover frame
Range compatibility Prisma Prisma P cubicle duct
Provided equipment Cover frame
Enclosure mounting Floor-standing
Type of door Cover frame
IP degree of protection IP30
Complementary
Installation description Cubicle duct - width 400 mm
Door opening angle 120 °
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Height 2000 mm
Width 400 mm
Net weight 6.64 kg
Material Steel
Surface finish Smooth
Matt
Colour White (RAL 9001)
Environment
IK degree of protection IK08 conforming to EN/IEC 62262
Standards IEC 61439-2
IEC 61439-1
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 45.000 cm
Package 1 Length 202.000 cm
Package 1 Weight 6.640 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 18
Package 2 Height 75.000 cm
Package 2 Width 202.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 119.520 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product