Schneider-Electric
 
08585 picture- web-product-data-sheet
08585
FRONT PLATE HINGE KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Hinge kit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P front plate
Prisma Prisma G front plate
Provided equipment 2 hinges
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Quantity per set Set of 1
Net weight 0.08 kg
Material Metal alloy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.600 cm
Package 1 Length 12.700 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.000 cm
Package 2 Width 13.800 cm
Package 2 Length 23.100 cm
Package 2 Weight 950.000 g
Unit Type of Package 3 P12
Number of Units in Package 3 960
Package 3 Height 65.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 90.240 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile