Schneider-Electric
 
08603 picture- web-product-data-sheet
08603
Prisma P Framework, W = 300 mm, D = 600 mm
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Framework
Range compatibility Prisma Prisma P duct
Provided equipment Four cross-pieces
Mounting hardware
Side-by-side combination kit
Two frames
Additional information Can be combined side by side and back to back
Complementary
Enclosure/cubicle description Duct - width 300 mm
Quantity per set Set of 1
Height 2000 mm
Width 300 mm
Depth 600 mm
Net weight 21.94 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
Standards IEC 62208
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 60.500 cm
Package 1 Length 202.000 cm
Package 1 Weight 22.050 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 98.000 cm
Package 2 Width 201.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 462.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product